IR2175S
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationGate-Driver Support Ics
-
Input Vcc range9.5 V to 20 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
QualificationIndustrial
-
Voltage Class600 V
| Recommended | ||
|
OPN
|
IR2175STRPBF | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Floating channel up to +600 V
- Monolithic integration
- Linear current feedback
- Direct digital PWM output
- Low IQBS for bootstrap power supply
- Indep. fast overcurrent trip signal
- High common mode noise immunity
- Input overvoltage prot. for IGBT
- Open Drain outputs
Applications
Diagrams